??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
2B150.1040 Lateral plunger
HELP_VARIABLE
Company
Halder
Description
EH 2B150. - Lateral Plungers, smooth, without seal, with female thread - INCH
Bill of material
2B150.1040 Lateral plunger
BESTNR
Ref. No.
2B150.1040
AUS
Version
light spring load
D1
5/8 Inch
D2
1/4-20 Inch
F
Spring load/F max.
22.5 lb
D3
+0.008
0.409 Inch
L1
-0.04
0.669 Inch
L2
0.4530 Inch
L3
0.295 Inch
L4
0.067 Inch
S
Inch
D
H8
5/8 Inch
TMAX
Temperature
250 °C
G
Weight
0.357 oz
Embedded user actions